M5 Ø10 mm ruby ball, tungsten carbide stem, L 65.5 mm, ML 43.5 mm, for Zeiss applications

Product code: A-5555-0039


Quantity Price
1+ $94.00
5+ $89.30
10+ $84.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Equivalent to Q-Mark part number: ATG-10065.5-19.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)10
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)19.00
DK (mm)10.00
DS (mm)6.00
L (mm)65.5
ML (mm)43.5
Weight (g)37.8

Shopping security

Powered By Payeezy

Recall your cart