M5 Ø8 mm ruby ball, tungsten carbide stem, L 74 mm, ML 61 mm, for Zeiss applications

Product code: A-5555-0031


Quantity Price
1+ $66.00
5+ $62.70
10+ $59.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 602030-9014-000.

Equivalent to Q-Mark part number: ATG-8074.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)8.0
DS (mm)6.0
L (mm)74.00
ML (mm)61.00
Weight (g)29.5

Shopping security

Powered By Payeezy

Recall your cart