M5 Ø10 mm ruby ball, tungsten carbide stem, L 118 mm, ML 105 mm, for Zeiss applications Product code: A-5555-0040 Straight Zeiss stylusTechnical drawing for a straight Zeiss stylus.[0B] Straight Zeiss stylus Technical drawing for a straight Zeiss stylus. [0B] Quantity Price 1+ $73.00 5+ $69.35 10+ $65.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 straight stylus.Equivalent to Zeiss part number: 602030-9018-000.Equivalent to Q-Mark part number: ATG-100118.Note: measurement length is to end of ball. Technical tableBall diameter (mm)10Stem materialTungsten carbideThreadM5Tip materialRubyDG/D (mm)11.00DK (mm)10.00DS (mm)6.00L (mm)118.00ML (mm)105.00Weight (g)47.3 Related products $94.00 M5 Ø10 mm ruby ball, tungsten carbide stem, L 65.5 mm, ML 43.5 mm, for Zeiss applications $182.00 M5 Ø12 mm ceramic ball, tungsten carbide stem, L 118 mm, ML 105 mm, for Zeiss applications $83.00 M5 Ø10 mm ruby ball, tungsten carbide stem, L 150 mm, ML 137 mm, for Zeiss applications $111.00 M5 Ø10 mm ruby ball, tungsten carbide stem, L 200 mm, ML 175 mm, for Zeiss applications $136.00 M5 Ø12 mm ceramic ball, tungsten carbide stem, L 65.5 mm, ML 52 mm, for Zeiss applications Shopping security Recall your cart