M5 Ø4 mm ruby ball, tungsten carbide stem, L 30 mm, ML 20 mm, for Zeiss applications

Product code: A-5555-0974


Quantity Price
1+ $28.00
5+ $26.60
10+ $25.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)4.0
DS (mm)2.0
L (mm)30.00
ML (mm)20.00
Weight (g)4.4

Shopping security

Powered By Payeezy

Recall your cart