M5 Ø4.5 mm ruby ball, tungsten carbide stem, L 53 mm, ML 43 mm, for Zeiss applications

Product code: A-5555-0498


Quantity Price
1+ $69.00
5+ $65.55
10+ $62.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 612030-9661-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)4.5
DS (mm)3.5
L (mm)53.00
ML (mm)43.00
Weight (g)8.0

Shopping security

Powered By Payeezy

Recall your cart