M5 Ø4 mm ruby ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for Zeiss applications

Product code: A-5555-0022


Quantity Price
1+ $57.00
5+ $54.15
10+ $51.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 600342-8025-000.

Equivalent to Q-Mark part number: ATG-4033.5.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)4.0
DS (mm)2.0
L (mm)33.5
ML (mm)23.50
Weight (g)4.5

Shopping security

Powered By Payeezy

Recall your cart