OSP60 M4 Ø6 mm ruby ball, ceramic stem, L 150 mm, EWL 71.5 mm

Product code: A-5004-4474


Quantity Price
1+ $313.00
5+ $297.35
10+ $281.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.

Technical table

Ball diameter (mm)6
Centre styliN
ESWL (mm)71.5
EWL (mm)71.5
Holder materialStainless steel
Overall length (mm)150
Stem diameter (mm)3.8
Stem materialCeramic
ThreadM4
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart