OSP60 M4 Ø6 mm silicon nitride ball, ceramic stem, L 100 mm, EWL 62.9 mm Cert.

Product code: A-5465-5008


Quantity Price
1+ $616.00
5+ $585.20
10+ $554.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology. To ensure the highest possible measurement accuracy in all measurement conditions, the ball on each stylus within the OSP60 calibrated range is measured and UKAS certified. The exact ball diameter is engraved onto the stylus holder, so that this highly accurate value can be applied during probe calibration as an absolute reference.

Technical table

Ball diameter (mm)6
Centre styliN
ESWL (mm)62.9
EWL (mm)62.9
Holder materialStainless steel
Overall length (mm)100
Stem diameter (mm)3.8
Stem materialCeramic
ThreadM4
Tip materialSilicon nitride

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart