OSP60 M4 Ø2 mm ruby ball, ceramic stem, L 80 mm, EWL 21.8 mm

Product code: A-5004-6463


Quantity Price
1+ $261.00
5+ $247.95
10+ $234.90

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.

Technical table

Ball diameter (mm)2
Centre styliN
ESWL (mm)10.7
EWL (mm)10.7
Holder materialStainless steel
Overall length (mm)80
Stem diameter (mm)3.8
Stem materialCeramic
ThreadM4
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart