OSP60 M4 Ø6 mm ruby ball, ceramic stem, L 100 mm, EWL 62.9 mm

Product code: A-5004-4472


Quantity Price
1+ $261.00
5+ $247.95
10+ $234.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

OSP60 specific styli to suit individual application requirements. The OSP60 probe is built on SPRINT™ technology.

Technical table

Ball diameter (mm)6
Centre styliN
ESWL (mm)62.9
EWL (mm)62.9
Holder materialStainless steel
Overall length (mm)100
Stem diameter (mm)3.8
Stem materialCeramic
ThreadM4
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart