M3 XXT Ø4 mm ruby ball, carbon fibre stem, L 50 mm, ML 41 mm, for Zeiss applications

Product code: A-5004-2786


Quantity Price
1+ $99.00
5+ $94.05
10+ $89.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to Zeiss part number: 626103-0401-050.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)4.00
DS (mm)2.00
L (mm)50.00
ML (mm)41.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart