M3 XXT Ø3 mm ruby ball, carbon fibre stem, L 50 mm, ML 41 mm, for Zeiss applications Product code: A-5004-0803 Technical drawing M3 XXT reference stylusTechnical drawing M3 XXT reference stylus[0B] Technical drawing M3 XXT reference stylus Technical drawing M3 XXT reference stylus [0B] Quantity Price 1+ $99.00 5+ $94.05 10+ $89.10 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 straight stylus XXT thermostable.Equivalent to Zeiss part number: 626103-0300-050Note: measurement length is to end of ball. Technical tableBall diameter (mm)3Stem materialCarbon fibreThreadM3Tip materialRubyDG/D (mm)5.00DK (mm)3.0DS (mm)2.00L (mm)50.00ML (mm)41.00Weight (g)0.8 Related products $97.00 M3 XXT Ø3 mm ruby ball, carbon fibre stem, L 33 mm, ML 24 mm, for Zeiss applications $99.00 M3 XXT Ø3 mm ruby ball, carbon fibre stem, L 42 mm, ML 33 mm, for Zeiss applications $96.00 M3 XXT Ø3 mm ruby ball, carbon fibre stem, L 40 mm, ML 31 mm, for Zeiss applications $106.00 M3 reference stylus (red dot), Ø5 mm ruby ball, carbon fibre stem, L 50 mm, ML 41 mm, for Zeiss applications $89.00 M3 XXT Ø3 mm ruby ball, carbon fibre stem, L 25 mm, ML 16 mm, for Zeiss applications Shopping security Recall your cart