M3 Ø3 mm ruby ball, carbon fibre stem, L 59 mm, ML 50 mm, for Zeiss applications

Product code: A-5555-3861


Quantity Price
1+ $106.00
5+ $100.70
10+ $95.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to Zeiss part number: 626103-0300-059.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)59.00
ML (mm)50.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart

loading