M3 Ø2 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for Zeiss applications

Product code: A-5004-1861


Quantity Price
1+ $62.00
5+ $58.90
10+ $55.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 626113-0200-020.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)2.00
DS (mm)1.00
L (mm)20.00
ML (mm)11.00
Weight (g)0.72

Shopping security

Powered By Payeezy

Recall your cart