M3 Ø2 mm ruby ball, tungsten carbide stem, L 14 mm, ML 5 mm, for Zeiss applications Product code: A-5004-3188 Technical drawing M3 XXT stylusTechnical drawing M3 XXT stylus Zeiss[0B] Technical drawing M3 XXT stylus Technical drawing M3 XXT stylus Zeiss [0B] Quantity Price 1+ $59.00 5+ $56.05 10+ $53.10 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 straight stylus.Equivalent to Zeiss part number: 626113-0200-014.Note: measurement length is to end of ball. Technical tableBall diameter (mm)2Stem materialTungsten carbideThreadM3Tip materialRubyDG/D (mm)5.00DK (mm)2.00DS (mm)1.00L (mm)14.00ML (mm)5.00Weight (g)0.66 Related products $138.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for Zeiss applications $57.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 14 mm, ML 5 mm, for Zeiss applications $52.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML 5 mm, for Zeiss applications $62.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 21 mm, for Zeiss applications $67.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22.5 mm, for Zeiss applications Shopping security Recall your cart