M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 21 mm, for Zeiss applications

Product code: A-5555-9339


Quantity Price
1+ $62.00
5+ $58.90
10+ $55.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 626113-0151-030.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.0
DK (mm)1.5
DS (mm)1.00
L (mm)30.00
ML (mm)21.00
Weight (g)0.84

Shopping security

Powered By Payeezy

Recall your cart