M3 Ø1 mm ruby ball, tungsten carbide stem, L 30 mm, ML1/ML 5.0/21 mm, for Zeiss applications

Product code: A-5004-3427


Quantity Price
1+ $64.00
5+ $60.80
10+ $57.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 626113-0100-030.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)1.00
DS (mm)1.0
DS1 (mm)0.8
L (mm)30.00
ML (mm)21
ML1 (mm)5.0
Weight (g)0.8

Shopping security

Powered By Payeezy

Recall your cart

loading