TP20 probe kit

Product code: A-1371-0428

Price: $4,899.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.

The recommended stylus limits for the standard force probe module are:

  • Straight styli up to 50 mm long
  • Star and cranked styli up to 20 mm offset

The low force probe module is identified by a green cap. This probe module is designed for applications that require a low trigger force to measure workpiece deflection.

The recommended stylus limitys for the low force probe module are:

  • Steel and carbide styli up to 30 mm long
  • No star or cranked styli
Part NumberDescriptionQuantity
A-1371-0284TP20 probe body only kit1
TP20 standard force module1
TP20 low force module1

Shopping security

Powered By Payeezy

Recall your cart