EM1 standard force module (50 mm extension) Product code: A-1371-0430 EM1 standard force moduleEM1 standard force module, part of the EM1 and EM2 standard force module kit.[0B] EM1 standard force module EM1 standard force module, part of the EM1 and EM2 standard force module kit. [0B] Price: $1,348.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.The EM1 standard force probe module is suited to the majority of applications that require an additional 50 mm of reach.The EM1 standard force probe module can be used with the following range of styli: Straight styli up to 50 mm longStar and cranked styli up to 20 mm offset Technical tableForceStandard Related products $1,114.00 TP20 extended force module $1,114.00 TP20 low force module $1,485.00 TP20 6-way probe module $1,392.00 EM2 standard force module (75 mm extension) $2,475.00 EM1 and EM2 standard force module kit Shopping security Recall your cart