TP20 6-way probe module Product code: A-1371-0419 TP20 6-way module (6W)No description available[0B] TP20 6-way module (6W) No description available [0B] TP20 - dimensions No description available [0B] Price: $1,485.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.The 6-way probe module is identified by a blue cap. This probe module is designed for 6-way operation where there is a requirement to measure in the –Z direction, for example when measuring undercuts.The recommended stylus limits for the 6-way probe module are:Any stylus type up to 30 mm longStar and cranked styli up to 10 mm offset Related products $21.00 CK200 cleaning kit for kinematic coupling mechanisms $3,825.00 MCR20 rack for automatic stylus module changing (for use with TP20) - rack only $1,114.00 TP20 standard force module $1,114.00 TP20 medium force module $1,114.00 TP20 extended force module $3,103.00 TP20 probe body only kit $1,114.00 TP20 low force module $1,348.00 EM1 standard force module (50 mm extension) $1,392.00 EM2 standard force module (75 mm extension) $2,475.00 EM1 and EM2 standard force module kit Shopping security Recall your cart