TP20 probe kit 6 (includes 1 × TP20 probe body and 2 x extended force modules) Product code: A-1371-0295 TP20 bodyTP20 touch-trigger probe body[0B] TP20 body TP20 touch-trigger probe body [0B] TP20 extended force module The TP20 is a compact module changing touch-trigger probe. [0B] Price: $4,454.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip. The extended force probe module is identified by a brown cap. Typically, this probe module will only be required with large stylus assemblies and where spurious triggers caused by machine vibration and acceleration preclude the use of either the standard or medium force probe modules. The recommended stylus limits for the extended force probe module are: Any stylus type up to 60 mm long Star and cranked styli up to 20 mm offset Part NumberDescriptionQuantityA-1371-0272TP20 extended force module2A-1371-02841 Related products $21.00 CK200 cleaning kit for kinematic coupling mechanisms $3,825.00 MCR rack for TP20 (rack only) $1,114.00 TP20 standard force module $1,114.00 TP20 medium force module $1,114.00 TP20 extended force module $1,114.00 TP20 low force module $1,485.00 TP20 6-way probe module $1,348.00 EM1 standard force module (50 mm extension) $1,392.00 EM2 standard force module (75 mm extension) $2,475.00 EM1 and EM2 standard force module kit Shopping security Recall your cart