Skip navigation

NCPCB non-contact tool setter

For high-precision tool measuring and broken tool detection on PCB drilling and routing machines.

Flexible tool setter solution.

Repeatability.

Outstanding performance for less scrap and higher profits.

Simple compact unit

Non-contact tool setter for PCB drilling machines: run‑out checking, tool setting and tool breakage detection in one simple compact unit.

Features and benefits

  • Measures just 80 mm (long) × 25 mm (wide) × 27 mm (tall).
  • Integral air blast capability for optics/tool cleaning.
  • Allows diameter measurement of tools as small as 0.1 mm.
  • Can be used on multiple spindle machines capable of 250,000 rpm.
  • 0.50 μm 2s repeatability.

Find out more

NCPCB images