Virsa™ Raman analyser
The world's only Raman system with remote probes capable of automatic focus-tracking.
Using our LiveTrack™ focus-tracking technology and Monitor™ software, the Virsa system can easily perform real-time analysis on samples that have irregular surfaces, are changing shape as they undergo phase changes, and that move, such as those on production lines.
![Virsa with laptop and SB200](/media/img/gen/c902ad860ced42fbaf99427067a79da9.jpg)
Capabilities
- High performance portable fibre coupled Raman system
- High spatial resolution x/y <1 µm, z <2 µm
- Live white light sample viewing for accurate sample targeting
- Motorised x/y/z stack that enables accurate objective positioning for single point or mapping purposes
- Work with objective lens pointing downwards or horizontally
Virsa Raman analyser brochure
![Virsa with oil painting](/media/img/gen/aca4364070bc4e7b86e6368311100e39.jpg)
Flexibilty
This versatile system has a modest footprint measuring just 543 mm x 436 mm x 178 mm. It can be used on a bench or mounted in an industry-standard 19" rack. This makes it ideal for researchers wanting to expand the application of Raman beyond traditional laboratory-based microscope systems.
![Virsa graphene LiveTrack](/media/img/gen/944d94b1c0fa4092b0965a77410e8f53.jpg)
LiveTrack technology
The Virsa system uses fibre-optic probes enabling you to analyse large, uneven, moving, or chemically-changing samples. The probes incorporate Renishaw's LiveTrack focus-tracking technology which automatically keeps samples in focus, ensuring you get high-quality Raman data.
![Virsa hot cold cell](/media/img/gen/90a5e13147f843cfbc449ba78bc871c9.jpg)
Monitor software
The Virsa system's software incorporates reaction monitoring allowing you to capture, analyse, and display data dynamically and in real time as it makes measurements at up to 8 times per second. This makes it especially suited for routine measurements on complex samples or processes.
Applications
![In-vivo biological studies](/media/img/gen/4083c737f0d648d49df1009c1aa6ea47.png)
In-vivo biological studies
The transportable Virsa analyser is ideal for developing clinical applications of Raman spectroscopy. It is available with a clinically ready fibre-optic probe that is suitable for research in a clinic or operating theatre. Choose the Virsa analyser to help translate Raman technology into clinical applications.
![Raman art and heritage](/media/img/gen/293550f48d2940809ef6c857d588eef2.png)
Cultural heritage and conservation
Cultural heritage artefacts are often large, immobile or too delicate to be moved. The Virsa analyser is uniquely suited for the non-destructive characterisation of such relics. Equipped with multiple laser excitation wavelengths and LiveTrack technology, the Virsa analyser can study a large number of samples with microscopic detail.
Specifications
Feature | As standard | Optional |
Excitation wavelength - 532 nm | 660 nm | 785 nm | ✓ Choose one or two wavelengths | |
Virsa fibre-optic probes:
| ✓ At least one probe included as standard | |
5 m fibre-optic cabling | ✓ | Additional lengths available |
Objective lens | ✓ One lens provided | Additional lenses available |
Laptop with Renishaw's Windows-based Raman environment (WiRE) software | ✓ | |
Raman Assist - Online training modules | ✓ | |
Raman Assist - Installation, training and support | ✓ | |
Service level agreement | ✓ | |
Immersion probes | ✓ | |
Video viewer (through-lens direct sample viewing) | ✓ | |
SB200 computer controlled, three-axis probe positioner | ✓ | |
Probe objective turret (for easy switching between multiple objective lenses) | ✓ | |
Spectral databases for identifying unknown materials | ✓ | |
Advanced data analysis modules | ✓ |
Want to find out more?
Your local representative will be happy to help with your enquiry.
You can contact them by completing a form or sending an email.
Get our latest updates
Stay up-to-date with our latest news, webinars, application notes and product launches delivered directly to your inbox.
Compliance
Class 3B1 laser product
1As defined by IEC 60825-1:2014