Calibration training in the USA
Training options
The USA is the oldest and largest market for Renishaw calibration equipment. As such, regular group calibration training has been a feature for many years. A one day introductory ballbar course has been added in response to customer demand.
Having invested in the hardware, procedures and staff to operate them, these training courses are designed to ensure you get the maximum value from that investment. Renishaw is pleased to offer the following training options for North American customers.
Ballbar classes (QC20)
Ballbar testing and machine metrology (four day course)
Class covers the basics of machine metrology and ballbar testing. Each class covers a series of general topics (see below) ensuring that the student has a good understanding of the fundamentals of machine tool performance measurement and testing. Primarily classroom based, students will also have the opportunity to get some hands on experience putting what they have learned into practice. The comprehensive class is held at the Renishaw Inc. facility near to Chicago, IL.
General ballbar metrology class topics:
- Introduction
- Types of error
- History of units
- Improving metrology with unit selection
- PPM formula for success
- Axis nomenclature
- Machine tool coordinate systems
- 6/13/21 degrees of freedom
- Measuring error with other instruments
- Temperature and displacement
- Ballbar hardware
- How CNC machines perform circular tool paths
- Interpreting radial deviation
- Using analysis software
- Trending error
- Using capture software
- Setting up the telescoping ballbar test
- Running your first test
- Volumetric measurement with the ballbar
- Evaluating measured results
- Making changes in the machine control
We strongly recommend that ballbar users planning to take the ballbar class obtain and view a copy of the 'Getting Started with Ballbar' DVD presentation before attending. The DVD is available, free of charge, from Renishaw by calling (847) 286-9953, by sending an e-mail request to usa@renishaw.com or can be viewed on our training videos page.
Ballbar schedule - Comprehensive
Ballbar class dates 2024 | Class type | Location |
Tuesday, 24th September - Friday, 27th September 2024 * CLOSED * | Comprehensive | Renishaw Inc |
Tuesday, 12th November - Friday 15th November 2024 | Comprehensive | Renishaw Inc |
Tuesday, 19th November - Friday, 22nd November 2024 | Comprehensive | Renishaw Inc |
Ballbar class dates 2025 | Class type | Location |
Tuesday, 7th January - Friday, 10th January 2025 | Comprehensive | Renishaw Inc |
Tuesday, 11th March - Friday, 14th March 2025 | Comprehensive | Renishaw Inc |
Tuesday, 6th May - Friday, 9th May 2025 | Comprehensive | Renishaw Inc |
Tuesday, 15th July - Friday, 18th July 2025 | Comprehensive | Renishaw Inc |
Tuesday, 9th September - Friday, 12th September 2025 | Comprehensive | Renishaw Inc |
Tuesday, 11th November - Friday, 14th November 2025 | Comprehensive | Renishaw Inc |
Laser classes (XL-80 and XM-60)
Laser measurement and machine metrology (four day course)
Covers basics of machine metrology and use of laser measurement systems. Each class covers a series of general topics (see below) ensuring that the student has a good understanding of the fundamentals of machine tool performance, measurement and testing.
Primarily classroom based, students will also have the opportunity to get some hands on experience in our on-site demonstration facility putting what they have learned into practice. The comprehensive class is held at the Renishaw Inc. facility near to Chicago, IL.
General laser metrology class topics:
- Introduction
- Safety
- Classifications of measurements
- Displacement measurement units
- History of units
- Measurement unit selection
- Basic metrology formulas
- Thermal expansion
- Machine coordinate system
- 6, 13, 21 degrees of freedom
- Feedback systems error
- Error correction
- Absolute and incremental error
- Hardware and theory
- System accuracy
- Linear measurement optics
- Environmental compensation
- Factors affecting accuracy
- Accessory components
- Angular measurement optics
- Straightness measurement optics
- Rotary axis measurement
- Optics setup and laser alignment
- Using capture and analysis software
- Setting up and capturing linear, angular and straightness measurements
- Creating compensation tables
- Evaluating measured results
- Making changes in the machine control
Laser schedule
Laser class dates 2024 | Class type | Location |
Tuesday, 6th August - Friday, 9th August 2024 * CLOSED * | Comprehensive | Renishaw Inc |
Tuesday, 8th October - Friday, 11th October 2024 | Comprehensive | Renishaw Inc |
Tuesday, 10th December - Friday, 13th December 2024 | Comprehensive | Renishaw Inc |
Laser class dates 2025 | Class type | Location |
Tuesday, 4th February - Friday, 7th February 2025 | Comprehensive | Renishaw Inc |
Tuesday, 8th April - Friday, 11th April 2025 | Comprehensive | Renishaw Inc |
Tuesday, 10th June - Friday, 13th June 2025 | Comprehensive | Renishaw Inc |
Tuesday, 5th August - Friday, 8th August 2025 | Comprehensive | Renishaw Inc |
Tuesday, 7h October - Friday, 10th October 2025 | Comprehensive | Renishaw Inc |
Tuesday, 2nd December - Friday, 5th December 2025 | Comprehensive | Renishaw Inc |
Bespoke training
In addition to our published schedule, we can provide training tailored specifically to your needs or learn how to realise the full potential of your XK10 alignment laser system, making use of its features and capabilities.
Please contact our Calibration department to discuss your specific requirements at calsupport.usa@renishaw.com or call T. (847) 286-9953.
Prices
Please call T. (847) 286-9953 for current pricing or e-mail us at usa@renishaw.com. The fee for the class includes all required books and materials. Lunch will be provided Tuesday through Thursday for students attending comprehensive classes at the Renishaw facility in West Dundee. Please note that all classes must be pre-paid and that reservations cannot be guaranteed until paid for in full.
Location
- Vincennes University, VU HTEC Building, 316 N Mt Zion Rd, Lebanon, IN 46052. T. (317) 381-6070
Vincennes University is situated in Central Indiana and is accessible by air via Indianapolis (IND). - Greenville Technical College Center for Manufacturing Innovation, 757 Millenium Blvd, Greenville, SC 29607. T. (864) 363-5619
Greenville Technical College is accessible by air via either Greenville-Spartanburg International Airport (GSP) or Charlotte-Douglas International Airport (CLT). - Renishaw Inc, 1001 Weseman Drive, West Dundee, IL 60118. T. (847) 286-9953
Renishaw is approximately a 35 minute drive from Chicago's O'Hare International Airport (ORD) and close to several hotels, restaurants, shopping and leisure facilities.
Registration
To register for classes at either location, please contact Ann Molloy (ann.molloy@renishaw.com) or Emily Marlow (emily.marlow@renishaw.com) on T. (847) 286-9953.
Please be aware that class sizes are limited and that registration will close when that limit has been reached.
Visit our technical support library for user guides, software downloads and training for your machine calibration and optimisation products.
Contact our sales team today
Get in contact with your local office to find out more information and speak to an expert.