TEMPUS™ technology
TEMPUS™ technology: build twice as fast, with no compromise on part quality.
What is TEMPUS™ technology?
TEMPUS technology is a new scanning algorithm for the RenAM 500 series of metal additive manufacturing (AM) systems, which delivers a substantial increase in AM productivity without compromising on part quality.
This technology allows the system lasers to fire whilst the powder recoater is moving, removing up to nine seconds of build time from every layer. With builds frequently containing thousands of layers, this can reduce total build times by tens of hours.
Benefits of TEMPUS technology
- Reduce build times by up to 50%, with no impact on part quality.
- By reducing the amount of machine time per part, users benefit from lower cost per part.
- This time and cost saving maximises return on machine investment for existing users, plus making new applications viable for AM.
Additional reading
-
Data sheet: TEMPUS technology
-
Case study: Renishaw’s TEMPUS™ technology enables up to 50% cycle time saving for 3D printed automotive component
-
Case study: Renishaw’s TEMPUS™ technology enables 38% build time saving for system-critical component
-
Case study: 3D printed medical devices achieve 24% cycle time reduction with Renishaw’s TEMPUS™ technology
-
Case study: Renishaw’s TEMPUS™ technology reduces cycle time for 3D printed dental components by 38%