SiGNUM™ RSLM high accuracy stainless steel scale
October 2007
![SiGNUM™ RSLM stainless steel scale](/media/img/gen/b3c2918f62ee4441a83f7c081f331c42.jpg)
Renishaw's SiGNUM™* range offers high speed, reliable, non-contact performance combined with advanced features including the IN-TRAC™ auto-phase optical reference mark and dynamic signal processing. The RSLM spar scale is a new addition to the range, which offers performance to rival fine pitch glass scales at lengths far beyond their reach.
RSLM scale is available in defined lengths up to 5 m with an overall accuracy better than ±4 µm - an industry first! Combined with the ultra-low ±30 nm sub-divisional error (SDE) of the SiGNUM encoder, RSLM is perfect for long travel applications where metrology cannot be compromised.
The IN-TRAC optical reference mark provides a bi-directionally repeatable datum point across the entire speed and temperature range (over 12 m/s and up to 85 °C) without increasing overall system width. RSLM is available with multiple IN-TRAC™ optical reference marks regularly spaced for customer selection or a single reference mark, either at the centre of the scale or close to the end of the scale. Dual optical limits provide easy-to-use end-of-travel indication.
Manufactured from a hard martensitic stainless steel, RSLM offers a low coefficient of thermal expansion (10.8 µm/m/°C), yet its special composition provides a high resistance to corrosion. SiGNUM RSLM is as easy to use as tape scale, yet is as accurate as fine pitch glass scale. The robust scale offers a much smaller cross section than typical glass scales, allowing easier handling and installation without risk of breakage. In addition, RSLM can be coiled for simple storage and handling yet behaves as a spar scale once uncoiled. System designers can choose between clip and clamp mounting, or adhesive tape with epoxy anchor point, to suit their requirements.
The SR readhead features Renishaw's unique filtering optics to provide excellent immunity to dirt, dust and scratches. Like all SiGNUM encoders, the RSLM encoder system benefits from SiGNUM intelligent signal processing, which ensures excellent reliability and ultra-low sub-divisional error. In addition, SiGNUM software enables optimum set-up and real-time system diagnostics via a PC's USB port.
As with all Renishaw products, the SiGNUM range is backed-up by a worldwide team offering truly responsive global support.
* The SiGNUM series will be obsolete from 1/9/2019. Please click here to browse our current encoder range.
Full article
-
News release: New high accuracy encoder scale
Press release for new RSLM high accuracy scale which is available in lengths up to five metres
[79kB]
Editor downloads
- News release: New high accuracy encoder scale [28kB]
- RSLM - all files [196kB]
Images
-
RSLM high accuracy stainless steel scale
RSLM high accuracy stainless steel scale
[37kB] -
SiGNUM™ RELM system
SiGNUM™ RELM system image
[115kB]