SCR600
Change rack for SP600 stylus modules.

The SCR600 is a passive stylus change rack and so it requires no electrical connections. It is protected from overtravel (in the probe entry direction) by a mechanism in the base which can be manually reset.
The SCR600 houses up to four SP600 stylus modules per rack and any number of racks can be used in a system.
Height | 225 mm (8.86 in) |
Width | 235 mm (9.25 in) |
-
Stylus changing in about 10 seconds, without the need to re-qualify the stylus before re-use.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.