Skip navigation

Renishaw’s new surface finish probe for the REVO® multi-sensor system at MACH 2018

February 2018

Renishaw, a world leading manufacturer of co-ordinate measuring machine (CMM) equipment, will be showing its new, improved surface finish measurement probe (SFP2) for use with its REVO 5-axis measurement system on CMMs at MACH 2018.

The SFP2 probe increases the surface finish measurement ability of the REVO system, which offers a multi-sensor capability providing touch-trigger, high-speed tactile scanning and non-contact vision measurement on a single CMM.

Combining surface finish measurement and dimensional inspection on the CMM presents unrivalled advantages over traditional inspection methods requiring a separate process. Powered by 5-axis measurement technology, the SFP2's automated surface finish inspection offers significant time savings, reduced part handling and greater return on CMM investment.

The SFP2 system consists of a probe and a range of modules and is automatically interchangeable with all other probe options available for REVO, providing the flexibility to easily select the optimum tool to inspect a wide range of features, all on one CMM platform. Data from multiple sensors is automatically referenced to a common datum.

The surface finish system is managed by the same I++ DME compliant interface as the REVO system, and full user functionality is provided by Renishaw's MODUSTM metrology software.

Renishaw's award winning REVO® 5-axis measurement system is the only scanning system for CMMs that simultaneously controls the motion of three machine and two head axes whilst collecting workpiece data. Using its range of 2D and 3D tactile probes, surface finish measurement and non-contact vision probes, the REVO system brings dramatic speed and accuracy benefits to part inspection on CMMs.

From 9th – 13th April, visitors will be able to see the new SFP2 system demonstrated on Renishaw's stand H19-430 at MACH 2018.

For further information, visit www.renishaw.com/cmm

Downloads

For further images, videos, company biographies or information on Renishaw and its products, visit our Media Hub.