Skip navigation

QUANTiC™ incremental encoder system with RTLC40 linear scale

Features

  • Operating rideheight tolerance ±0.3 mm
  • Digital or analogue output direct from the readhead
  • Readhead size: 35 x 13.5 x 10 mm
  • Resolutions to 50 nm
  • Speed up to 24 m/s
  • Excellent dirt immunity
  • Optical IN‑TRAC™ reference mark

Benefits

  • Easy installation
  • No separate interface required
  • Compatible with the Advanced Diagnostic Tool ADTi-100 for easy fault finding, challenging installations and servicing
  • Can be used with tape and carrier-type scale
Transparent patch for website banners

What is QUANTiC?

The QUANTiC encoder series is Renishaw's incremental open optical encoder with digital or analogue output options, good metrology, high speed performance, and easy installation and set-up. Diagnostic information can be accessed by using the optional Advanced Diagnostic Tool ADTi‑100 and ADT View software during installation or for in‑field diagnostics and fault finding. Speeds up to 24 m/s can be achieved to meet the most demanding motion control requirements. The QUANTiC encoder offers resolutions down to 50 nm and a wide range of configurations, making optimisation easy and simple. Dynamic signal processing gives improved signal stability to achieve superior performance from your motion control system.

What is RTLC40 scale?

RTLC40 is a low profile stainless steel tape scale featuring 40 µm pitch incremental graduations and IN-TRAC customer selectable reference marks. There are two levels of accuracy - standard with ±15 µm/m and high accuracy with ±5 µm/m. Both can be supplied in lengths up to 10 metres (greater than 10 metres on request). Two mounting options are available, both of which allow independent thermal expansion and tape scale convenience.

  • RTLC40 can be used with the revolutionary FASTRACK™ scale carrier system. This system allows a track to be laid quickly and easily with no need for fixing holes. A sacrificial spacer is removed and the tape scale is then fed into the track.
  • RTLC40-S is laid onto the substrate with self-adhesive backing tape. The self-adhesive is formulated in such a way that it allows scale expansion independent of the substrate.

To complete the installation, both types of scale are clamped at one point to provide a datum position.

Why choose this encoder system?

Easy installation

In OEM applications, machine build time is critical, as time saved in component installation allows shorter manufacturing lead times and ultimately higher profitability. The QUANTiC encoder series helps to fulfil this need with its wide set-up tolerances for an incremental product (yaw tolerance ±0.9° and rideheight tolerance ±0.2 mm) and integrated set-up LED on the readhead. With improved installation tolerances, production will benefit from a faster installation process, reduced overheads and an increase in throughput.

All purpose digital and analogue encoder system

The QUANTiC encoder is available with industry-standard 1 Vpp analogue output for easy integration into customers' interpolation electronics or with high speed digital interpolation built into the readhead. The digital output configurations available allow the user to optimise the speed and resolution of their system depending on their motion control requirements. Furthermore, the QUANTiC readhead works with both linear and rotary (angle) scales across a range of accuracies. It is quick and easy to install, making it particularly suitable for volume production.

Excellent dirt immunity

The QUANTiC encoder system is highly immune to dirt and contamination due to several advanced design features. QUANTiC readheads incorporate Renishaw's well established filtering optics that average the contributions from many scale periods and effectively filter out non-periodic features such as dirt. Measurement signals are further enhanced by a range of electronic signal processing algorithms such as Auto Gain Control (AGC), Auto Offset Control (AOC) and Auto Balance Control (ABC). QUANTiC encoders also feature a third layer of signal filtering from a new detector design, which helps to eliminate non-harmonic signal frequencies that can occur due to contamination on the scale. These signal conditioning features combine to ensure low Sub-Divisional Error (SDE) and minimal signal variation over contamination.

Optional Advanced Diagnostic Tool ADTi-100

Advanced Diagnostic Tool ADTi-100

The QUANTiC encoder system is compatible with the Advanced Diagnostic Tool ADTi-100 and ADT View software. They provide comprehensive real-time encoder data feedback to aid more challenging installations and diagnostics. The intuitive software interface can be used for:

  • Remote calibration
  • Signal optimisation over the entire axis length
  • Readhead pitch indication
  • Limit and reference mark indication
  • Readout of encoder position (relative to the scale)
  • Monitoring the velocity against time graph
  • Exporting and saving data

Technical specifications

Measuring standard

FASTRACK RTLC40: stainless steel tape scale with track mounting system

RTLC40-S: stainless steel tape scale with adhesive backing, for mounting directly to a substrate without FASTRACK guide rails

Readhead size (LxWxH)

35 mm x 13.5 mm x 10 mm

Scale pitch

40 μm

Coefficient of thermal expansion at 20 °C

10.1 ±0.2 μm/m/°C

Accuracy grade at 20 °C

40 µm (high accuracy): ±5 µm/m
40 μm: ±15 μm/m

Reference mark

IN-TRAC reference marks directly embedded into RTLC40 / RTLC40-S

Selector magnet(s) used to identify chosen reference mark

Limit switches

Dual limits

Scale length

FASTRACK: 100 mm to 25 000 mm

RTLC40/RTLC40-S: 20 mm to 10 000 mm

(> 10 000 mm on request)

Maximum speed

Analogue

Digital

See data sheet for details

Up to 20 m/s

Up to 24 m/s

Sub-Divisional Error (SDE)

Analogue

Digital


Typically < ±120 nm

Typically < ±80 nm

Dynamic signal control

Real time signal conditioning including Auto Gain Control (AGC), Auto Balance Control (ABC) and Auto Offset Control (AOC) for optimised performance across a range of operating conditions

Incremental signals

Analogue

Digital


1 Vpp (40 µm)

RS422 (10 μm to 50 nm)

Electrical connection

Analogue and digital

0.5 m, 1 m, 1.5 m and 3 m cable lengths with D-type connectors (9 and 15 pin) or circular in-line connector (12 pin)

0.5 m, 1 m, 3 m cable lengths with 14-way JST connector

Electrical connection

Digital only


5 m and 10 m cable lengths with D-type connectors (9 and 15 pin)

Power supply

Analogue

Digital

5 V -5%/+10%

Typically 150 mA fully terminated

Cable lengths ≤ 3 m, typically 200 mA fully terminated
Cable lengths > 3 m, typically 250 mA fully terminated

Vibration (operating)

100 m/s2 max at 55 Hz to 2 000 Hz, 3 axes

Shock (operating)

500 m/s2, 11 ms, ½ sine, 3 axes

Operating temperature

0 °C to +70 °C

Sealing

IP40

Refer to data sheet for full details.