QUANTiC™ incremental encoder system with RESM40 rotary (angle) ring
Features
- Operating rideheight tolerance ±0.2 mm
- Digital or analogue output direct from the readhead
- Readhead size: 35 x 13.5 x 10 mm
- Resolutions to 50 nm
- Speed up to 8 800 rpm
- Excellent dirt immunity
- Optical IN‑TRAC™ reference mark
Benefits
- Easy installation
- No separate interface required
- Compatible with the Advanced Diagnostic Tool ADTi-100 for easy fault finding, challenging installations and servicing
- Low-profile ring with large internal diameter for easy integration
![Transparent patch for website banners](/media/img/gen/4efef74a4adf4781888859de0d5ea48b.png)
What is QUANTiC?
The QUANTiC encoder series is Renishaw's incremental open optical encoder with digital or analogue output options, good metrology, high speed performance, and easy installation and set-up. Diagnostic information can be accessed by using the optional Advanced Diagnostic Tool ADTi‑100 and ADT View software during installation or for in‑field diagnostics and fault finding. Speeds up to 24 m/s can be achieved to meet the most demanding motion control requirements. The QUANTiC encoder offers resolutions down to 50 nm and a wide range of configurations, making optimisation easy and simple. Dynamic signal processing gives improved signal stability to achieve superior performance from your motion control system.
What is RESM40 ring?
RESM40 is a one-piece stainless steel ring with 40 µm pitch incremental graduations marked directly on the periphery, featuring the IN-TRAC optical reference mark. Two versions are available in a wide range of sizes (Ø52 mm to Ø550 mm): ‘A' section rings, which offer an impressive installed accuracy and feature a taper mount system, reducing the need for highly toleranced machined parts and eliminating eccentricity; and ‘B' section thin rings, which have low inertia and mass. Both 'A' and 'B' section rings have a large internal diameter for flexible integration. The non-contact format eliminates backlash, shaft wind-up (torsion) and other mechanical hysteresis errors that are inherent in traditional enclosed encoders.
Why choose this encoder system?
Easy installation
In OEM applications, machine build time is critical, as time saved in component installation allows shorter manufacturing lead times and ultimately higher profitability. The QUANTiC encoder series helps to fulfil this need with its wide set-up tolerances for an incremental product (yaw tolerance ±0.9° and rideheight tolerance ±0.15 mm) and integrated set-up LED on the readhead. With increased installation tolerances, production will benefit from a faster installation process, reduced overheads and an increase in throughput.
All purpose digital and analogue encoder system
The QUANTiC encoder is available with industry-standard 1 Vpp analogue output for easy integration into customers' interpolation electronics or with high speed digital interpolation built into the readhead. The digital output configurations available allow the user to optimise the speed and resolution of their system depending on their motion control requirements. Furthermore, the QUANTiC readhead works with both linear and rotary (angle) scales across a range of accuracies. It is quick and easy to install, making it particularly suitable for volume production.
Excellent dirt immunity
The QUANTiC encoder system is highly immune to dirt and contamination due to several advanced design features. QUANTiC readheads incorporate Renishaw's well established filtering optics that average the contributions from many scale periods and effectively filter out non-periodic features such as dirt. Measurement signals are further enhanced by a range of electronic signal processing algorithms such as Auto Gain Control (AGC), Auto Offset Control (AOC) and Auto Balance Control (ABC). QUANTiC encoders also feature a third layer of signal filtering from a new detector design, which helps to eliminate non-harmonic signal frequencies that can occur due to contamination on the scale. These signal conditioning features combine to ensure low Sub-Divisional Error (SDE) and minimal signal variation over contamination.
Optional Advanced Diagnostic Tool ADTi-100
![Advanced Diagnostic Tool ADTi-100](/media/img/gen/98a7775f1093472a8d01082659bdf2f7.jpg)
The QUANTiC encoder system is compatible with the Advanced Diagnostic Tool ADTi-100 and ADT View software. They provide comprehensive real-time encoder data feedback to aid more challenging installations and diagnostics. The intuitive software interface can be used for:
- Remote calibration
- Signal optimisation over the entire axis length
- Readhead pitch indication
- Limit and reference mark indication
- Readout of encoder position (relative to the scale)
- Monitoring the velocity against time graph
- Exporting and saving data
Technical specifications
Measuring standard | One-piece low profile stainless steel ring. Standard ‘A' section with tapered internal diameter or low inertia ‘B' section rings available |
Readhead size (LxHxW) | 35 mm x 13.5 mm x 10 mm |
Scale pitch | 40 μm |
Coefficient of thermal expansion at 20 °C | 15.5 ±0.5 µm/m/°C |
Ring outer diameter | 52 mm to 550 mm. For larger custom sizes, contact Renishaw |
Line count | 4 096 to 43 200 (depending on ring size) |
Reference mark | Single IN-TRAC reference mark |
Typical installed accuracy* | ±12.7 to ±1.9 arc seconds (depending on ring diameter) |
Maximum speed Analogue Digital | See data sheet for details 7 300 rpm (for 52 mm diameter ring) 8 800 rpm (for 52 mm diameter ring) |
Sub-Divisional Error (SDE) Analogue Digital | Typically < ±120 nm for Ø < 135 mm, typically < ±150 nm for Ø > 135 mm Typically < ±80 nm for Ø < 135 mm, typically < ±150 nm for Ø > 135 mm |
Dynamic signal control | Real time signal conditioning including Auto Gain Control (AGC), Auto Balance Control (ABC) and Auto Offset Control (AOC) for optimised performance across a range of operating conditions |
Incremental signals Analogue Digital | 1 Vpp (40 µm) RS422 (10 μm to 50 nm) |
Electrical connection Analogue and digital | 0.5 m, 1 m, 1.5 m and 3 m cable lengths with D-type connectors (9 and 15 pin) or circular in-line connector (12 pin) 0.5 m, 1 m, 3 m cable lengths with 14-way JST connector |
Electrical connection Digital only | 5 m and 10 m cable lengths with D-type connectors (9 and 15 pin) |
Power supply Analogue Digital | 5 V -5%/+10% Typically 150 mA fully terminated Cable lengths ≤ 3 m, typically 200 mA fully terminated |
Vibration (operating) | 100 m/s2 max at 55 Hz to 2 000 Hz, 3 axes |
Shock (operating) | 500 m/s2, 11 ms, ½ sine, 3 axes |
Operating temperature | 0 °C to +70 °C |
Sealing | IP40 |
* 'Typical' installations are a result of graduation and installation errors combining and, to some magnitude, cancelling.
Refer to data sheets for full details.