Optical encoders compliance information
Declarations of Conformity
CE marking and UKCA marking require that the relevant Declarations of Conformity are prepared for each product. Please find the declarations for each encoder system in the table below. If you need a DoC for a specific product that is not shown, then please contact PMG.Compliance@Renishaw.com.
Products | EU |
ADTi-100 Advanced Diagnostic Tool | |
ADTa-100 Advanced Diagnostic Tool | |
ADTpro-100 Advanced Diagnostic Tool | EUD2023-01225 |
ATOM readheads | EUD2021-00851 |
B2B ACi | EUD2021-00852 |
EVOLUTE™ readheads | |
FORTiS™ encoder systems | |
FORTiS Functional Safety | |
QUANTiC readheads | |
REE and REF interfaces | EUD2021-00867 |
RESOLUTE™ readheads, interfaces | EUD2021-00813 |
RESOLUTE Functional Safety and Siemens DRIVE-CLiQ | EUD2021-00868 |
RESOLUTE Functional Safety with BiSS® C Safety | EUD2021-00817 |
RGH readheads | EUD2021-00846 |
TONiC™ readheads, interfaces, accessories | EUD2021-00847 |
TONiC™ Functional Safety | EUD2021-00869 |
VIONiC™ readheads |
RoHS
All Renishaw optical encoder systems and associated parts are RoHS compliant in relation to Directive 2011/65/EU, including the amendment to Annex II, 2015/863/EU (31 March 2015).
If you need a RoHS certificate for a specific product, then please contact PMG.Compliance@Renishaw.com.
The China RoHS Declaration Table may be downloaded here.
WEEE
Guidance regarding end of life disposal is included in product installation guides.
Material safety data sheet
Please refer to the RGG-2 adhesive material Safety data sheets for Araldite AV138 and Hardener HV998-1.
ISO 9001
Renishaw's quality assurance system and procedures are audited for compliance with ISO 9001, the internationally recognised standard for quality management systems. Renishaw's certificate of registration to EN ISO 9001 is issued by BSI Management Systems and carries the UKAS accreditation logo. This is your assurance that not only does Renishaw operate procedures to the ISO standard, but the company has been audited and certified by a competent, UKAS accredited, organisation. UKAS accreditation is recognised in many countries worldwide by their relevant national body. If you need more information, please contact PMG.Compliance@Renishaw.com.
Conflict Minerals, REACH, Green Procurement Standard and other regulations or standards
Information relating to the above and other matters of compliance may be found by using the Public Supplier Information page. In the case that your query is not resolved, then please contact PMG.Compliance@renishaw.com.
Functional safety
TONiC FS
The TONiC FS encoder system has been certified by Renishaw plc, reference certificate number FSC001, as being suitable for use in a Category 3 performance level d (PLd) application in compliance with ISO 13849-1 and in a safety integrity level 2 (SIL2) application in compliance with IEC 61508-1 and IEC 61800-5-2.
RESOLUTE FS Siemens DRIVE-CLiQ
The RESOLUTE FS Siemens DRIVE-CliQ encoder system has been certified by Renishaw plc, reference certificate number FSC004, as being suitable for use in a Category 3 performance level d (PLd) application in compliance with ISO 13849-1 and in a safety integrity level 2 (SIL2) application in compliance with IEC 61508-1 and IEC 61800-5-2.
RESOLUTE FS BiSS® Safety
The RESOLUTE FS BiSS Safety encoder system has been certified by Renishaw plc, reference certificate number FSC002, as being suitable for use in a Category 3 performance level d (PLd) application in compliance with ISO 13849-1 and in a safety integrity level 2 (SIL2) application in compliance with IEC 61508-1 and IEC 61800-5-2.
FORTiS FS
The FORTiS FS encoder system has been certified by Renishaw plc, reference certificate number FSC003, as being suitable for use in a Category 3 performance level d (PLd) application in compliance with ISO 13849-1 and in a safety integrity level 2 (SIL2) application in compliance with IEC 61508-1 and IEC 61800-5-2.
Functional safety certificate
Renishaw plc is certified by the CSA Group, reference functional safety certificate CASS 00023, to self-certify their functional safety products up to SIL3 and PLe.
For information about the functional safety performance of other encoder systems, please contact PMG.Compliance@Renishaw.com.
Contact our sales team today
Get in contact with your local office to find out more information and speak to an expert.