Understanding Renishaw
Find out about Renishaw, our product range and strategy
Renishaw fundamentally believes that success comes from patented and innovative products and processes, high quality manufacturing, and the ability to provide local customer support in all its markets around the globe.
Sir David McMurtry
Executive Chairman
13%
of revenue spent on engineering including R&D.*
67
Key global locations and regional offices.*
95%
Export sales outside the UK in key markets.*
1,800+
Patents in innovative new technologies.*
* Figures as at date of 2023 Annual Report.
We work closely with our customers around the world to solve complex engineering and science challenges and improve their products and processes. We operate in three regions: the Americas, EMEA and APAC. Most of our R&D and manufacturing takes place in the UK, and we have other major manufacturing sites in Ireland and India.
Financial and operational highlights
Revenue
£688.6m
(2022: £671.1m)
Adjusted profit before tax
£141.0m
(2022: £163.7m)
Statutory profit before tax
£145.1m
(2022: £145.6m)
Total dividend for the year
76.2p
(2022: 72.6p)
Graduates and apprentices employed
343
(2022: 296)
Research and development investment
£72.5m
(2022: £59.4m)