Skip navigation

USB connection (USB type B)

NOTE: UCCsuite should be installed before connecting the UCC MMI-2.

This is a standard USB type B connector providing the communication connection between the UCC MMI-2 and the PC hosting the application software.

The host PC is recommended to have a dedicated USB connection to the UCC MMI-2.

Communication to a PC will be via a standard USB-A to USB-B cable using the USB 2.0 protocol supporting up to full-speed mode.

A 5 m USB cable is provided for this link as part of the UCC MMI-2 kit. Other lengths may be used; the maximum being 5 m which is governed by the generic specification for USB connections.

When the UCC MMI-2 is connected to the PC and power applied to the unit, Windows will automatically detect the new hardware and start the Windows hardware installation wizard.

The Windows hardware installation wizard will automatically identify the correct driver for the UCC MMI-2. This driver is located on the UCCsuite software download.


USB connector