Skip navigation

PICS (9W 'D' socket)

This socket is intended for use with the TP1, TP2, TP6 or TP20 touch-trigger probes, and manual heads. The connector is a 9-pin 'D' socket.

UCC BI PICS socket

Pin number

Function

1

/PICS STOP/ (active low)

2

/PICS PPOFF/ (active low) probe power off

3

0 V

4

PICS LED anode

5

Probe signal

6

Reserved

7

/PICS PDAMP/ (active low) probe damping

8

/PICS LEDOFF/ (active low) LED off

9

0 V

Shell

Screen

Please refer to the PICS installation guide (Renishaw part number H-1000-5000) for further information when interfaces are fitted.