Navigation
UCC MMI-2 universal CMM controller
The UCC MMI-2 controller provides a USB based interface for manual CMMs
Interfaces to the Renishaw digital range of scale readheads, or electrically compatible OEM versions, and to TP20 or similar touch-trigger probes
- Controls the collection of scales data, and latches the scales' positions when a TTP event is detected
- Supports limited 24 V machine IO signalling, and can interface to a manual head if required
UCC MMI-2 features
- Supports manual CMM data collection
- Three CMM axes can be interfaced by the UCC MMI-2
- Supports incremental encoders
- The UCC MMI-2 can automatically adjust the supply voltage to encoder readheads (to compensate for cable losses)
- Probe interface (PICS)
- Supports manual heads
- Connection for the TP20, TP1, TP2 and TP6 touch-trigger probes
- CMM machine input / output, including:
- Air solenoid
- Air status
- 13 uncommitted I/O (6 input and 7 output) that can be customised by the user
- Status indicating LEDs
- Rear panel connectors for the external interface cables to and from the CMM
- Rear panel USB connection for the two-way communication link to the CMM host computer


Key | Description | Key | Description |
1 | Scale 0 interface (15W HDD socket) | 5 | PICS (9W D socket) |
2 | Scale 1 interface (15W HDD socket) | 6 | PC connection (USB type B) |
3 | Scale 2 interface (15W HDD socket) | 7 | Earth terminal |
4 | Machine I/O (44W HDD socket) | 8 | UCC MMI-2 power jack (6.3 mm socket) |
Part number | |
UCC MMI-2 | A-6251-0300 |