Navigation
UCC S5 universal CMM controller
CMM controller for 5-axis scanning motion and head control - REVO-2 only
- Multi-sensor support:
- Tactile touch-trigger and scanning
- Non-contact vision measurement
- Surface finish measurement
- Must be used in conjunction with a Renishaw SPA3 amplifier
- Uses an external power supply
- Manages full control of the REVO-2 head, CMM and probe signals, and communicates with the CMM's computer
- Has integral thermal error compensation (TEC) with support for 16 channels of temperature compensation
- Setup and commissioning should be completed through Renishaw's UCCassist-2 software
UCC comparison
■ Standard specification
- Not available
Function / specification | UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 |
TP200 / SCR200 interface | ■ | ■ | ■ | - | - |
SP600 interface | - | - | ■ | - | - |
SP25M interface | - | - | ■ | - | - |
SP80 interface | - | - | - | - | - |
PH10 interface | - | ■ | ■ | - | - |
PH20 interface | - | - | - | ■ | - |
REVO interface | - | - | - | - | - |
REVO-2 interface | - | - | - | - | ■ |
Number of CMM axes controlled | 3 | 3 | 3 | 3 | 3 |
Configurable additional axis (rotary table, dual scale, dual drive) | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required |
SPA (servo power amp) compatibility | SPA3-2 | SPA3-2 | SPA3-2 | SPA3-2 | SPA3-2 |
Analogue SPA output ±10 V | - | - | - | - | - |
Temperature sensor inputs | - | 16 | 16 | 16 | 16 |
Compatible with existing daughtercards | - | - | - | - | - |
Maximum real time scanning data rate | - | - | SP25M: 2000 points/s | - | REVO-2: 4000 points/s |
Integral ac power supply | - | - | - | - | - |
External dc power supply | ■ | ■ | ■ | ■ | ■ |
Uncommitted CMM I/O | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output |
Function / specification | UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 |
Dimensions
UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 | |
Width | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) |
Height | 44 mm (1U) | 44 mm (1U) | 44 mm (1U) | 44 mm (1U) | 44 mm (1U) |
Depth | 180 mm | 180 mm | 180 mm | 180 mm | 180 mm |
Weight | 2.1 kg (4 lb 10 oz) | 2.6 kg (5 lb 12 oz) | 2.6 kg (5 lb 12 oz) | 2.1 kg (4 lb 10 oz) | 2.1 kg (4 lb 10 oz) |
The following details are common to all UCC controllers:
- Configured for direct CNC controlled (DCC) CMMs
- Processor type: 1.6 GHz Intel Atom
- Suitable hand control unit: MCUlite-2*, MCU5-2, MCU W-2
- Digital SPA control output
- Communications link with PC: Ethernet
- PC operating system compatibility: XP pro, Windows 7, Windows 8
- Servo loop time: 0.5 ms
- Touch-trigger probing (TTP) function
- Renishaw UCCserver (I++ DME)
- Common UCC software integration
- Digital scale input: RS422 - Renishaw
- Analogue scale input: By external interface
- Power available for I/O: 24 V at 1 A
- I/O specification:
- User configurable
- Active HIGH or LOW
- Voltage range 5 V to 24 V
- Outer and inner limit switch compliant
- Soft limit compliant
- CMM volumetric error map function
- Renishaw UCCassist compatible
* Not suitable for REVO / REVO-2
Part number | |
UCC S5 assembly | A-5623-0300 |
Connector kit | A-5518-0010 |