Navigation
SPA3 system components
The part numbers of the SPA3 kits are:
| Kit | Part number |
SPA3 amplifier kit 1 comprising of: SPA3 amplifier PSU 600 W 48 V to 58 V (medium / large machines) | A-5518-2550 A-5518-2500 A-5518-0025 |
| SPA3 for use with UCC2-2 | A-5629-0100 |
| SPA3 | A-5629-0200 |
| SPA3 5-axis | A-5629-0300 |
| Accessories | Part number |
| PSU 600 W 48 V to 58 V (medium / large machines) | A-5518-0025 |
| Connector kit | A-5518-0010 |
| Bracket kit | A-5518-0005 |
| E-STOP cable required for UCC2 or UCC2-2 | A-5629-0090 |
| SPA3 6-axis emergency stop cable | A-5623-0095 |