Navigation
SP80 scanning probe components
Stylus holders
SH80
- A detachable stylus holder located onto the probe body using a repeatable magnetic kinematic joint
- Provides rapid and automatic interchange between stylus configurations thus enabling optimisation of measuring solutions to suit the application whilst maintaining system accuracy
- Incorporates a 5-way cube for attachment of M5 styli
- The stylus mount cube may be rotated by loosening a grub screw to enable correct rotational positioning of the stylus arrangement
- Automatically removed and replaced on the probe body by using a SCP80 / V mounted on an MRS or suitable extrusion
- Can dock into an SCP80 port aligned with any of the four sides of the SP80 probe meaning that the SCP80 / V can be positioned to the rear, front, left or right of the CMM, or any combination of these
SH80K
- Supplied as a standard item with each probe
- A stylus holder with a kinematic location ball that allows the SP80 and SP80H to be powered off / on without needing to rehome the probe (needs the SH80K to be fitted before the power is switched off)
- The stylus ball locates on a special kinematic screw that is fitted to the probe body
- It is possible to use SH80K with earlier versions of SP80 as the kinematic screw can be retrofitted to the probe body
SP80 stylus change racks and accessories
SCP80 stylus change port
- Docking port for SH80 stylus holder - mounted on modular rack system (MRS)
- The SCP80 has a spring loaded mechanism that is designed to ease the stylus holders away from the probe body
- The SP80 pull-off force is less than 20 N
Stylus holder removal tool
- A removal tool for manually removing the SH80K and SH80 from either the SP80 and SP80H
SP80 interfaces
CC6 counter card
- A PCI counter card which accepts RS422 scale output (typically from the Renishaw IU80 interpolator unit) and determines the {x,y,z} deflection of the SP80 probe
- Data is then integrated with the machine position to determine the surface location
- Suitable for PCs equipped with full size PCI expansion slots
IU80 interpolator unit
- A boxed interface unit designed to condition the SP80 probe outputs into the industry-standard EIA RS422 quadrature scale output format
- Signals can then be readily accepted by CMM controllers
- Can be used with the Renishaw CC6 counter card, or with counter circuitry designed by the machine builder
OEM design
- A counter card and interpolator unit designed by the machine builder
SP80 quill connection options (suitable for both SP80 and SP80H)
KM80 quill mount plate
- A simple, repeatable attachment between the SP80 scanning probe and the CMM quill
- Attached to the quill using four bolts and is designed to suit M4 or M3 quill attachment screws
KM6080 quill mount adaptor plate
- Enables the SP80 to be adapted to suit CMMs with 60 mm square quills
- Not available as a standard product and must be quoted through Renishaw's Custom Design Service
SM80 shank mount
- As KM80 but with a shank mount to the CMM (non-preferred method)
- SM80 shank mounts are not available as standard products and must be quoted through Renishaw's Custom Design Service
PHA3 and PHA80
- Adaptor plates for rapid interchange between PH10MQ PLUS (using PHA3) and SP80 (using PHA80) on the same CMM
Cables
- Interconnection cables integrating the SP80 and SP80H scanning probe to a CMM
PL number | Length | Connector 1 | Connector 2 | Cable type |
PL157 | 0.23 m | In-line LEMO plug | 26-pin high-density 'D' type socket | Straight |
PL156 | 0.6 m | Not terminated | 26-pin high-density 'D' type socket | Straight |
PL158 | 1 m | 26-pin high density 'D' type plug | 26-pin high-density 'D' type plug | Straight |
Back to SP80