Navigation
SP600 scanning probe range
SP600 family of analogue scanning probes
- High speed scanning up to 300 mm/s (11.81 in/s), fast point measurement and high frequency response
- Three variants; SP600, SP600M and SP600Q allows the ideal probe match to suit the CMM
- Measurement range of +/-1 mm in X, Y and Z
- Stylus lengths up to 300 mm (11.81 in)
- Low probing forces give maximum application flexibility
- Extremely robust design will withstand moderate collisions
- Fast and repeatable stylus changing enables the best solution for the application to be chosen and increases productivity - automatic changing with either SCR600 or SCP600 mounted on MRS / MRS2
- Compatible with Renishaw's autochange rack systems (ACR1 or ACR3) to enable changing between other Renishaw autojointed probes
- Excellent product life with an MTBF in excess of 50,000 hours gives low cost of ownership
SP600 | SP600M | SP600Q |
|
|
|
Dimensions
SP600
SP600M
SP600Q
NOTE: Dimensions in mm (in).
Specification
Principal application | High-speed, contact form scanning and fast point measurement applications |
Probe attributes | 3-axis measurement (X, Y, Z) Linear and parallel motion in all axes |
Measurement range | ±1 mm (±0.04 in) in all axes and orientations with a 50 mm (1.97 in) 4.6 g (0.16 oz) stylus |
Overtravel range | X, Y and -Z protected by a kinematic joint |
Resolution with optional AC2 interface card | 0.1 μm (0.000004 in) |
Resolution with optional AC1 interface card | 1 μm (0.00004 in) |
Spring rate | 1.2 N/mm (7.05 ozf) nominal (X, Y, Z) |
Styli | |
Thread | M4 standard range |
Length | 200 mm (7.87 in) maximum using SH600 STD / 300 mm (11.81 in) maximum using SH600 EX |
Mass | 50 g (1.76 oz) maximum |
Damping | 20% (X, Y, Z) typical |
Weight | |
SP600 | 172 g (6.1 oz) (excluding shank) |
SP600M | 216 g (7.6 oz) |
SP600Q | 299 g (10.5 oz) |
Power supply | +12 V to -12 V, 5 V (±10%) |
Outputs (X, Y, Z) | Analogue proportional Voltage output scaling: 4 V to 8.5 V/mm (dependent on stylus) |
Interfacing | Directly to UCC or AC1 / AC2 interface cards (ISA bus) |
Mounting | |
SP600 | Adaptors to suit clutch, shank adaptor or CMM shank |
SP600M | Autojoint |
SP600Q | Mounted directly to the quill of the CMM |
Changing rack options | SCR600 4 port rack SCP600 single port unit(s) mounted to the MRS |
SH600 STD / SH600 EXT stylus holders
- Provide overtravel protection and enable rapid and repeatable interchange between
stylus configurations - Stylus changing can be automated by using the SCR600 stylus change rack or SCP600 stylus change ports mounted on an MRS / MRS2
- SH600 STD can carry styli up to 200 mm (7.87 in) long
- SH600 EXT can carry styli up to 300 mm (11.81 in) long
Principles of operation
- Motion based on a system of parallel operating springs that support an arrangement of three light emitting diodes (LEDs)
- The triangular shaped light-box is mounted on, and moves with the motion system - it contains three LEDs one for each axis
- Light from the LEDs is focused into slits and shine onto three individual position sensitive detectors (PSDs) that are fixed to the body of the probe
- Linearity specification of the PSDs used in the probe is better than 0.25%
- The design gives an excellent self centring figure of <5 µm; a measure of its ability to return to zero mechanically when not in contact with the part
- This low figure, although irrelevant to the probe's accuracy, enables the use of small deflections and therefore low contact forces
- Probe output always gives its precise position relative to the probe body
- Low mass, high structural stiffness and friction-free viscous damping give excellent dynamic performance characteristics
Part number | |
SP600 kits | |
SP600 shank mounted scanning probe kit | A-2098-0722 |
SP600M autojointed / multiwired scanning probe kit | A-2098-0105 |
SP600Q quill mounted scanning probe kit | A-2098-0890 |
SP600 stylus changing accessories | |
SCR600 stylus change rack for use with SP600M and SP600Q | A-2098-0255 |
SCP600 stylus change port to be mounted on MRS / MRS2 for use with SP600M and SP600Q | A-2098-0933 |
SH600-STD stylus holder for use with SP600M and SP600Q | A-2098-0284 |
SH600-EXT stylus holder for use with new SP600M and SP600Q's allows styli of up to 300 mm long to be used | A-2098-1036 |
SP600 interfaces and accessories | |
AC2 interface card for use with SP600M and SP600Q | A-2172-0001 |
PL112 PICS adaptor cable | A-2172-0004 |
PL113 overtravel adaptor cable | A-2172-0005 |