Navigation
SCR200 stylus change rack
Stylus module rack for use with TP200
- Rapid automatic changing of stylus modules without the need to requalify stylus tips
- Powered by PI 200-3
- Incorporates features to facilitate safe stylus changing
- Leg mounted or rail mounted versions available


Dimensions
SCR200

SCR200-R

NOTE: Dimensions in mm (in).
Specification
Weight | 0.75 kg |
Mounting orientation | Vertical or horizontal |
Mounting fixture | Single stud (M8, M10) |
Number of ports | 6 |
Repeatability of stylus change (2σ) at 50 mm | Automatic ≤1 μm Manual ≤2 μm |
Entry speed | Unrestricted |
Module pull-off force | 800 g maximum |
Overtravel protection | Electromechanical (5 minimum deflection) |
LED indicators | |
Power | Green |
Status | Red (flashing during probe inhibit) |
Change cycle detection | Optoelectronic beam system with Hall effect proximity sensor |
Multi-rack usage | Up to two SCR200 units (12 ports) may be connected with a special cable |
Installation
All alignment requirements and port docking co-ordinates can be established with only eight probing points. No control signals from the CMM are required.
Alignment adjustment | XY rotational only ±0.1 mm |
Docking tolerance | X 0.17, Y 1.5 mm, Z 2 mm |
Power supply / control | PI 200-3 interface |
Cable length | 20 m maximum (PI 200-3 to SCR2000) |
Cable connection | 6-pin miniature DIN socket |
Set-up time | <30 minutes |
SCR200 rack for automatic stylus changing with TP200 (rack only) | A-1207-0031 |
SCR200 active six port change rack for use with TP200 (including 3 x standard force stylus modules) | A-1207-0030 |
SCR200 active six port change rack for use with TP200 (including 3 x low force stylus modules) | A-1207-0070 |
SCR200-R MRS rail mounted rack kit for automatic stylus changing with TP200 (includes XCR to MRS generic adaptor kit). This is a special product. | A-1085-0948 |