Skip navigation

Rear panel description

When the SPA2-2 is delivered it will be in a configurable format and it will be necessary for the motor connection cards to be fitted by the installer prior to applying power.

3-axis system rear panel

SPA2-2 - rear panel - labelled

Key

Description

Refer to section

1

Power input and ON / OFF switch

-

2

Axis 0 - 3 encoder tacho input connectors

Encoder connectors

3

Axis 3 motor input connector (optional)

Motor connector

4

UCC BI, UCC2 and UCClite communication link connectors

SPA, -A, -B, -C, -D connections

5

Axis 2 motor input connector

Motor connector

6

Axis 1 motor input connector

Motor connector

7

Axis 0 motor input connector

Motor connector

8

External emergency stop and reset connector

External emergency stop connection

9

UCC BI, UCC2 and UCClite emergency stop connector

UCC2 emergency stop connection

10

Earth stud

Electrical requirements