Skip navigation

PI 200-3 dimensions and cable data


Dimensions

1/3 rack wide × 1U high

155 mm × 44 mm × 180 mm deep

Weight

1.25 kg

Mounting method

19 in rack or freestanding

Mounting screws

M5 × 6 mm maximum penetration

Probe voltage (open circuit)

12.4 V

Probe cable resistance

Maximum 5 Ω / conductor

Probe cable length

Maximum 50 m

Wire gauge

0.22 mm²