Navigation
Part number summary
Interfaces
Description | Part number |
---|---|
PI 200-3 interface | A-5707-0100 |
PI 200-3 integrated interface (used with PHC10-3) | A-5707-0200 |
Probe kits
Description | Part number |
---|---|
TP200 probe kit 1 (including standard force module) | A-1207-0001* |
TP200 probe kit 2 (including low force module) | A-1207-0002* |
TP200 stylus modules
Description | Part number |
---|---|
TP200 standard force stylus module | A-1207-0010 |
TP200 low force stylus module | A-1207-0011 |
Rack mounting hardware
Description | Part number |
---|---|
1/3 × 1U blanking panel | A-1018-0179 |
1 U rack mounting bracket | A-1018-0189 |
PI 200-3 to PHC10-2 | A-1018-0173 |
SCR200 stylus change rack
Description | Part number |
---|---|
SCR200 kit - active six port change rack for use with TP200 | A 1207-0030# |
SCR200 kit - active six port change rack for use with TP200 | A-1207-0070# |
MSR1 module storage rack
Description | Part number |
---|---|
MSR1 - manual storage rack with wall mounting brackets | A-1371-0330 |
MSR1 - manual storage rack with leg and mounting base | A-1371-0347 |
Accessories
Refer to ‘Probing systems for coordinate measuring machines' (Renishaw part number H-1000-5050) for details of the available range of probe heads, extension bars and other accessories.
Description | Part number |
---|---|
M12 location piece (re: SCR200) | M-1371-0298 |
PL63 (5 m) SCR200 to PI 200-3 cable | A-1016-7630 |
PL64 (10 m) SCR200 to PI 200-3 cable | A-1016-7631 |
PL65 (20 m) SCR200 to PI 200-3 cable | A-1016-7632 |
PL97 (0.26 m) dual adaptor cable for connecting 2 × SCR200 racks to PI 200-3 | A-1016-7660 |
High performance GF stylus kit | A-5003-2310 |
Autojoint to M8 adaptor: PAA1 | A-1051-0417 |
Rotary adjustment module: M8 - M8 | A-1047-7022 |
Rotary adjustment module: autojoint to M8 | A-1051-0679 |
Replacements
Description | Part number |
---|---|
User's guide: TP200 probe system (English) | H-1000-5014 |
Installation guide: PI 200-3 interface for TP200 probe system (English) | H-1000-5029 |
CK200 cleaning material | A-1085-0016 |
S1 'C' spanner | A-1042-1486 |
S9 double-ended 'C' spanner | A-1047-3932 |
S7 stylus tool | M-5000-3540 |
Hexagon key 1.5 mm AF | P-TL03-0150 |
Datuming stylus (PS2R) | A-5000-3603 |
Rubber feet (for PI 200-3) | P-FE01-0003 |
Torx key | P-TL10-OT10 |
* TP200 / TP200B probe kit contents:
| # SCR200 stylus change rack kit contents:
|