Navigation
PHS interface card
Specification
Size
Length | 190 mm |
Height | 95 mm |
General | To fit dual connector ISA bus slot |
Power supply
Card | +5 V via PC bus 500 mA maximum |
Head logic | +12 V via PC bus 400 mA typical ~2 A instantaneously |
Head motors | +24 V external supply 2 A maximum This unit must be supplied from a 24 Vdc SELV supply complying with the essential requirements of BS EN 61010 or similar specification. |
PHS interface card installation
CAUTION: The probe interface card is susceptible to damage by static discharge. It is therefore recommended that:
• The use of an anti-static wristband, connected to a suitable earth point, is employed whenever the card is handled
• Movement, which can generate static electricity, is kept to a minimum