Skip navigation

PHS card connectors

PHS card connectors

The following sections give pin connection details for connectors on the PHS interface card.

Head data connector

The head data connector on the PHS card is a 15-way high-density D socket.

PICS connector

The Renishaw PICS (product interconnection signal) system allows a standard method of connection for all real time signals used by Renishaw probing products and gives access to probing system control features.

Refer to the PICS installation guide (Renishaw part number H-1000-5000) for a detailed description of PICS and for suggested termination circuits.

A standard Renishaw PL24 (5 m) or PL25 (0.3 m) cable can be used to connect this socket to the PICS OUTPUT connection on a Renishaw probe interface.

Pin number

Signal

1

Not connected.

2

Not connected.

3

GND.

4

Not connected.

5

Not connected.

/SYNC (input signal connected to probe interface PICS OUTPUT)

Default: Edge (high) = trigger

This signal can be used as a probe trigger input to the PC interface card to latch the PHS1 head position. Refer to the PHS1 programmer's guide (Renishaw part number H-1000-6005) for further information.

6

Not connected.

7

Not connected.

8

/LEDOFF (input signal to probe interface PICS OUTPUT)

Low = On and triggered

9

Not connected.

External 24 Vdc input connector - 4-way Molex

  • Head motor power can be supplied either through this external connector or through an internal connector
  • Maximum total current through connector to be 3 A
  • This unit must be supplied from a 24 Vdc SELV supply complying with the essential requirements of BSEN61010 or similar specification

Pin number

Signal

1

24 VM

2

24 VM

3

0 VM

4

0 VM

Air / stop signal input connector - 3-way Molex

  • Connector rated at 30 Vdc, 1 A maximum

Pin number

Signal

1

AIRSW

2

STOP2 (connect to 0 VM)

3

STOP1 (connect to 24 VM)

NOTES:

1. At least one of the STOP lines must be through a STOP button (open = STOP).

2. Connect AIRSW to 0 VM through a pressure switch (switch closed = pressure OK).

Internal 24 Vdc input connector - 4-way Molex

  • This internal 24 V connector can be used to supply head motor power instead of the external 24 V connector. Applying 24 V through this connector will automatically select the internal connector and disable the external connector.
  • Maximum total current through connector to be 3 A.

Pin number

Signal

1

24 VM
2

24 VM

3

0 VM

4

0 VM