Skip navigation

Head connectors

The following sections give pin connection details for connectors on the PHS-2 head.

PHS data connector

The PC data connector on the PHS-2 head is a 15-way high-density D plug.

Probe connector

This connector carries two sets of signals from the head.

  • Probing system signals from 2-wire and multiwire probes.
  • Head overtravel switch signals. Switch rated at 30 Vdc, 1 A maximum.

15-way high-density D plug


Pin number

Signal

1 to 13

Probe signals

14

Overtravel SW

15

Overtravel SW


NOTE: Pins 14 and 15 are permanently connected within the head.

  • Each pin carries different signals depending on the probe type used
  • 2-wire probe signals (e.g. TP20, TP6, TP200) are carried on pins 3 (0 V) and 13 (probe signal)