Navigation
PHC10-3 PLUS configuration switches
PHC10-3 PLUS switch settings
PHC10-3 PLUS switch | Function | Up | Down |
---|---|---|---|
Communications |
|
|
|
1# | Baud rate |
|
|
2# | Baud rate |
|
|
3# | Baud rate |
|
|
4*# | Stop bit | 2 stop bits | 1 stop bit |
5*# | CTS protocol | CTS on | CTS off |
6*# | LF protocol | LF on | LF off |
9 | Command set | Extended | Basic |
Interface |
|
|
|
7 | PICS configuration | PPOFF - active during head index | PPOFF - inactive during head index |
8 | HCU2 PROBE/DAMP/RESET | Enabled | Disabled |
10 | Probe reseat time | Extended | Standard |
11 | Interface connection | PICS / 7 pin DIN | 5-pin DIN |
12 | Output configuration | PICS | DIN |
13 | Machine cable isolation | Machine cable | Multiwire |
* Operational only when basic command set selected (switch 9 down)
# Not required for USB operation default position = down
NOTE: Press the reset button after making switch changes.
Conversion from PHC10-2 to PHC10-3 PLUS
PHC10-3 PLUS is designed to be a plug in functional replacement for PHC10-2. There are some differences which the user needs to be aware of, the connectors have been rearranged on the rear panel but are of the same type and are labelled in the same way. A USB connector has been added for those requiring USB communications. Unused switches have been removed and the remaining switches are now grouped in one row. See the next table for changes.
Changes in configuration switches
The table below is a summary of the differences between PHC10-3 PLUS and PHC10-2 configuration switch settings that allows you to correctly configure your PHC10-3 PLUS when replacing a PHC10-2.
PHC10-2 switch | PHC10-3 PLUS switch equivalent | Function | Up | Down |
---|---|---|---|---|
Communications |
|
|
|
|
1 | 1# | Baud rate |
|
|
2 | 2# | Baud rate |
|
|
3 | 3# | Baud rate |
|
|
4 (not used) |
|
|
|
|
5 (not used) |
|
|
|
|
6 | 4*# | Stop bit | 2 stop bits | 1 stop bit |
7 | 5*# | CTS protocol | CTS on | CTS off |
8 | 6*# | LF protocol | LF on | LF off |
9 | 9# | Command set | Extended | Basic |
10 | 10 | Probe reseat time | Extended | Standard |
Interface |
|
|
|
|
11 | 7 | PPOFF | PPOFF - active during head index | PPOFF - inactive during head index |
12 | 8 | HCU2 probe, DAMP and probe reset buttons | Enabled | Disabled |
13 (not used) |
|
|
|
|
14 (not used) |
|
|
|
|
15+16 | 12 | Output configuration | PICS | DIN |
17+18 | 11 | Interface connection | PICS or 7-pin DIN operation | 5-pin DIN operation only |
| 13 | Probe wire isolation | Machine cable | Multiwire |
* Operational only when basic command set selected (switch 9 down)
# Not required for USB operation default position = down
NOTE: Switches 4,5,13 and 14 had no function in PHC10-2.
NOTE: Download the USB driver package for PHC10-3 PLUS here.