Navigation
PH10M-iQ PLUS compatible probes
M8 touch-trigger probes
This range of probes utilises the M8 bush for mounting to the head. When used with the PH10M-iQ PLUS, one of the autojoint to M8 bush extension bars or the PAA1 adaptor must be used.
Probe | Diameter | Application | User's guide |
---|---|---|---|
TP2-5W | 13 mm | Universal probe for DCC and manual CMMs | H-1000-5021 |
TP6* | 25 mm | Universal probe for DCC and manual CMMs | H-1000-5008 |
TP20 | 13.2 mm | Universal probe for DCC and manual CMMs with module changing | H-1000-5021 |
TP200 | 13.5 mm | Universal probe with strain gauge for DCC CMM - 100 mm max stylus length | H-1000-5014 |
* An autojoint version (TP6A) is also available
Multiwire (autojoint) probes
This range of probes is compatible with PH10M-iQ PLUS and utilise the Renishaw multiwired autojoint connection to the head. Inferred qualification is not available when using a scanning probe with PH10M-iQ PLUS.
Probe | Diameter | Application | Weight | User's guide |
---|---|---|---|---|
SP25M | 25 mm | High speed scanning probe | 65 g (body) | H-1000-5104 |
TP7M | 25 mm | Universal probe with strain gauge for DCC CMMs | 85 g (without stylus) | H-1000-2010 |
SP600M | 50 mm | Analogue contact scanning probe | 216 g (without stylus) | H-1000-5175 |
Probes in this range require comprehensive integration with your CMM.