Navigation
MH20i specification
Measuring performance
| Positional repeatability (2σ) | |
| At stylus tip with TP20 standard force module and 10 mm (0.39 in) stylus length | 1.5 µm (0.00006 in) |
| At stylus tip with EM2 94.5 mm (3.72 in) extended module and stylus 10 mm (0.39 in) long | 2.5 µm (0.0001 in) |
Technical data
| Range of articulation | A-axis: 0° to 90° in 15° increments B-axis: ±180° in 15° increments |
| Dual axis lock | Single lock lever |
| Mounting | MS range of shanks |
| Cable connection | 5-pin DIN socket |
Probe status indication | 1 LED |
Maximum load | EM2 - 94.5 mm (3.72 in) extended module |
Operating temperature range | +10 °C to +40 °C (+50 °F to +104 °F) |
Storage temperature range | -10 °C to +70 °C (+14 °F to +158 °F) |
Probe mount | TP20 kinematic |
Weight - without shank | 210 g (7.4 oz) |
All dimensions are nominal
* See 'TP20 specifications'
† From shank mounting face

| Pin no. | Function |
| 1 | LED cathode |
| 2 | Ground |
| 3 | LED anode |
| 4 | Probe circuit |
| 5 | Probe circuit |