Skip navigation

MH20 specification

Measuring performance

See 'TP20 probe module' for TP20 performance details.

Technical data

Range of articulation

A-axis 93°

B-axis 300°

Dual axis lock

Single rotary thumbwheel

Mounting

MS/T range of shanks

Cable connection

5-pin DIN socket

Probe status indication

1 LED

Maximum load

EM2 - 94.5 mm (3.72 in) extension module

Operating temperature range

+10 °C to +40 °C (+50 °F to +104 °F)

Storage temperature range

-10 °C to +70 °C (+14 °F to +158 °F)

Probe mount

TP20 kinematic

Weight - without shank

100 g (3.53 oz)

All dimensions are nominal

MH20 dimensions
* See 'TP20 specifications'.

MH20 electrical connections


Pin no.Function

1

LED cathode

2

Ground

3

LED anode

4

Probe circuit

5

Probe circuit